IESNA:LM-63-2002
[TEST]P945652
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-750-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 5000K, 615mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8061
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
2019.8 2317.4 2526.1 2493.2 2227.8 1993.6 1893.6 1871.5 1912.3 2011.1
2171.9 2392 2667 3004.1 3405.4 3818.8 4200.1 4425.1 4415.1 4179.2
3537.5 3029.5 2281.9 1333.1 653 440.1 378.4 327.1 270.9 246.7
201.3 173.8 139.6 67.9 39.6 12.5 0
2019.8 2315.7 2511.6 2483.2 2216.5 1988.2 1886.9 1864 1906.1 2000.7
2153.2 2370.7 2641.1 2974.1 3366.2 3774.6 4150.5 4388.4 4400.1 4189.3
3545.8 3034.9 2300.7 1353.5 661.7 438.8 373.8 327.5 274.6 238.8
206.3 173.8 139.2 72.1 37.5 11.7 0
2019.8 2324.9 2521.1 2507.8 2251.1 2011.1 1901.5 1870.2 1906.9 2001.1
2156.9 2359.4 2618.2 2932.4 3307.1 3720.4 4100.1 4369.3 4459.3 4321.4
3851.7 3166.2 2447.8 1535.2 740.9 442.1 361.3 328 276.3 239.6
207.1 175.4 146.3 100.4 45 9.2 0
2019.8 2293.6 2497.8 2528.6 2323.2 2069.4 1931.1 1885.6 1906.1 1979
2100.7 2275.7 2499.5 2774.9 3103.3 3477.9 3884.2 4252.6 4507.6 4593
4437.6 3976.7 3120 2117.8 1113 549.2 385.5 320.5 276.3 235.4
204.2 173.4 150.4 114.6 63.8 21.7 0
2019.8 2272.4 2474.5 2546.1 2429 2186.9 2006.1 1934 1939.8 1997.3
2095.7 2235.7 2427 2672.8 2974.1 3319.1 3713.8 4120.9 4476.4 4712.6
4773.5 4572.6 4050.1 3147.9 1941.1 956.4 495.5 353.8 288.4 235.4
194.6 165.9 138.8 105.4 60.4 17.5 0
2019.8 2243.6 2431.1 2540.7 2521.1 2363.6 2170.7 2059.4 2039.4 2074.4
2152.8 2264 2416.5 2618.2 2862.4 3154.5 3515.4 3919.6 4364.7 4771
5102.3 5269 5136.9 4676.4 3789.2 2434.5 1113.5 513.8 337.1 256.7
195.9 146.7 108.3 78.3 43.3 12.1 0
2019.8 2205.7 2374.9 2499.5 2571.1 2562 2478.6 2352.8 2265.3 2242.4
2278.2 2351.1 2464.5 2611.1 2804.5 3040.4 3329.1 3688.4 4109.2 4588.5
5063.9 5492.3 5753.2 5792.8 5474.4 4811 3717.1 2271.5 969.7 390.5
231.7 154.6 98.8 60.4 29.2 7.9 0
2019.8 2157.3 2296.1 2417 2519.9 2609.9 2671.6 2702 2690.3 2659.1
2634.9 2643.2 2698.2 2796.2 2937.4 3129.1 3371.7 3659.2 3977.1 4289.3
4593.9 4881 5176.9 5439.4 5566.5 5344 4679.7 3686.3 2526.6 1432.3
600.9 232.9 128.8 80 41.7 12.1 0
2019.8 2105.3 2199.8 2292.8 2387.8 2486.5 2583.6 2684.9 2773.2 2852
2930.4 3004.5 3092 3194.5 3335 3522.1 3750.9 4008 4265.9 4490.1
4663.9 4791 4871.4 4926 4956.4 4940.2 4816.4 4372.2 3448.7 2172.8
929.7 316.3 140.4 75 39.2 10.8 0
2019.8 2050.2 2090.3 2133.6 2181.1 2237.4 2302.4 2374.9 2441.5 2499.9
2546.6 2587 2629.5 2683.7 2765.3 2876.2 3008.7 3161.2 3293.3 3392.1
3452.5 3469.2 3470.8 3457.5 3450.4 3423.3 3355.4 3033.7 2378.6 1338.1
555.1 227.5 100 44.2 22.5 5 0
2019.8 2026.5 2031.9 2049 2065.7 2088.2 2124 2154 2183.2 2205.3
2209.4 2199 2181.1 2171.9 2182.3 2209.8 2256.5 2309.9 2359 2381.1
2376.1 2348.2 2319 2301.5 2300.7 2292.4 2235.3 2015.2 1623.1 990.5
489.6 244.6 127.1 57.1 22.9 5 0
2019.8 1996.9 1976.9 1965.2 1954.8 1945.2 1943.6 1941.1 1931.1 1900.2
1844.8 1772.3 1684.8 1592.3 1506 1426.8 1353.5 1293.5 1237.2 1174.3
1105.5 1033 985.5 973 969.3 940.1 865.9 743.4 601.3 425.5
295 186.7 108.3 60.4 28.3 7.5 0
2019.8 1947.7 1881.9 1827.7 1766.5 1697.7 1614.8 1515.6 1389.7 1249.7
1093 925.1 774.3 650.9 564.7 514.2 493 488.8 487.6 482.6
464.6 435.5 401.3 365 332.5 306.7 285.9 257.5 221.7 185.4
149.6 116.3 86.7 59.6 35 6.7 0
2019.8 1899 1797.3 1697.3 1567.7 1411.4 1236.8 1058.9 894.7 766.8
678.4 623.4 588.4 559.7 533 510.9 500.9 503.8 510.5 511.7
495.9 468.8 433 392.1 352.1 316.3 281.3 245 210.4 177.5
145 113.3 83.3 55.4 30 6.7 0
2019.8 1854.4 1724.4 1563.5 1356.4 1133.5 938.4 805.5 742.2 713.8
686.7 650.1 608.8 580.1 560.9 548.8 540.9 540.1 540.1 532.6
517.6 490.5 436.3 388.4 349.2 312.1 278.4 248.4 220 197.1
160 122.9 90.8 57.5 28.8 7.5 0
2019.8 1827.3 1658.1 1434.8 1171.4 936.8 810.1 779.3 772.6 745.9
708.8 678.4 647.6 622.2 602.2 588.4 575.1 565.5 551.3 510.5
440.5 408.4 385.9 357.1 329.2 304.2 281.7 258.8 230 200.4
172.1 139.6 105.4 70.4 39.6 16.7 0
2019.8 1809.8 1606 1331.8 1043.9 852.6 804.7 815.9 804.3 771.3
740.9 705.9 672.6 646.7 626.3 610.1 595.9 566.3 489.2 435.1
411.7 391.3 372.1 355.5 337.1 318 294.2 265.4 243.8 218.4
187.5 156.7 121.3 87.5 102.5 88.3 0
2019.8 1792.3 1553.5 1242.2 952.2 826.3 833 842.2 820.5 790.5
756.3 714.3 680.1 654.2 635.9 623.8 596.7 507.6 449.6 423.4
397.1 375 358.4 347.1 335 323 304.2 278.4 245.9 213.8
184.2 162.1 156.3 220.9 147.5 58.8 0
2019.8 1772.7 1511 1179.3 904.3 826.8 850.9 853.9 829.7 800.9
758.4 713 677.2 651.3 636.3 624.7 550.1 471.3 440.1 419.2
395.9 378 365 353 338 316.7 291.7 264.2 236.3 209.2
189.6 223.8 274.6 193.4 110.4 47.1 0
2019.8 1765.2 1491.8 1151 886.4 830.1 860.5 861.4 835.9 804.7
757.2 710.5 672.2 647.6 636.3 606.7 517.1 462.1 440.9 417.5
398 387.1 382.1 374.6 345.5 322.5 297.1 268.8 247.1 224.2
221.3 378 249.2 157.1 73.3 27.9 0
2019.8 1754 1504.8 1158.1 890.1 832.6 863.4 861.8 838 807.2
760.9 714.7 676.7 651.3 640.9 608 516.3 462.6 444.2 418.4
399.2 390 387.5 382.5 348 325.5 305.5 283 262.9 229.6
223.8 393 246.3 162.1 71.7 27.1 0
